Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | G5601-12-10 |
| Certifications | ISO 7241-1 Series A |
| Item type | Female half |
| Sub brand | Hansen |
