Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 3/4 |
| Brand | Danfoss |
| Certifications | ISO 7241-1 Series A |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 250 |
| Working pressure max BAR | 17 |
| Working temperature max C | 144 |
| Working temperature max F | 292 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
