Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationGeneral industryGeneral pneumaticsMaintenance and repairPneumatic tools
Body size1/4
BrandDanfoss
Catalog ItemGA0066185
CertificationsISO 6150 Series B
CompliancesA-A-59439
Connection styleAutomatic connect
End type 1Reusable hose fitting
Flow rate GPM139.00
Hex size 1 IN0.630
Item typeMale half
Latch typePush to connect
Product materialAluminum
Safety locking mechanismPush button
Seal materialNitrile (NBR)
Sub brandGromelle
Thread size 18 mm
Valve type1 way
Working pressure max psi232
Working temperature max F212
Working temperature min F-4