Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/4 |
Brand | Danfoss |
End size 1 | -8 |
End type 1 | Female BSPP port washer seal. |
Finish plating | Zinc trivalent |
Hex size 1 IN | 1.020 |
Item type | Male half |
Latch type | Push/pull |
Product material | Carbon steel |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | G 1/2 |
Valve type | 2 way |
Working pressure max psi | 290 |
Working temperature max F | 212 |
Working temperature min F | -4 |