Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | GA0076214 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female BSPP port washer seal. |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Flow rate GPM | 420.00 |
| Flow rate lpm | 1589.87 |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Push button |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
| Valve Type | 2 way |
| Working pressure max psi | 290 |
| Working pressure max bar | 20 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146204325 |
