Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/4 |
Brand | Danfoss |
Connection style | Manual connect |
End size 1 | -6 |
End size 2 | -6 |
End type 1 | Male push to connect |
End type 2 | Male pipe (NPT) |
Finish plating | Zinc |
Flow rate gpm | 420.00 |
Flow rate lpm | 1589.87 |
Item type | Male half |
Latch type | Push/pull |
Product material | Carbon steel |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Thread size 1 | 3/8-18 NPT |
Valve Type | 2 way |
Working pressure max psi | 290 |
Working pressure max bar | 20 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -20 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146109439 |