Danfoss logo

Product specifications

Characteristic
Value
Angle shapeStraight
Body size1/2
BrandAeroquip by Danfoss
Hex size 1 IN1.063
Hex size 3 MM27.000
Item typeAdapter
Product materialBrass
Product serial nameGA70404
Working temperature max F250
Working temperature min F-40