Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | GA90090-16 |
| End size 1 | M38 |
| End Type 1 | Female ISO 9974-1 port |
| Product material | Carbon steel |
| Thread size 1 | M38x1.5 |