Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 3/4 |
| Brand | Danfoss |
| End size 1 | M30 |
| End type 1 | Female ISO 9974-1 port |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Sub brand | Hansen |
| Thread size 1 | M30x1.5 |
