Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | GA90091-16 |
| End size 1 | M38 |
| End size 2 | M38 |
| End type 1 | Female ISO 9974-1 port |
| End type 2 | Female ISO 9974-1 port |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 2.160 |
| Hex size 1 MM | 54.9 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | M38x1.5 |
| Thread size 2 | M38x1.5 |
| Valve Type | 2 way |
| Working pressure max psi | 6000 |
| Working pressure max bar | 414 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
