Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | GA90091-8 |
| End size 1 | M22 |
| End Type 1 | Female ISO 9974-1 port |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Sub brand | Hansen |
| Thread size 1 | M22X1.5 |
