Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | GA90441-12 |
| Item type | Female half |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
