Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | GA90441-8 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
