Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | GA90452-6 |
| End type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |