Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | GA90769-12-16 |
| End size 1 | -16 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.560 |
| Hex size 1 MM | 65.0 |
| Item type | Male half |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | G 1 |
| Working pressure max psi | 6000 |
| Working pressure max bar | 414 |
