Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | GA90769-16-20 |
| Item type | Male half |
| Product material | Carbon steel |
| Sub brand | Hansen |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | GA90769-16-20 |
| Item type | Male half |
| Product material | Carbon steel |
| Sub brand | Hansen |