Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | GA90778-12 |
| Item type | Complete |
| Product material | Carbon steel |
| Sub brand | Hansen |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | GA90778-12 |
| Item type | Complete |
| Product material | Carbon steel |
| Sub brand | Hansen |