Quick Disconnect Couplings GD1825601 (RIGHT)

COUPLING,Safeline,F,1/4,ALU,6MMBARB,NBR

GD1045667

Catalog item:

GD1045667


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationGeneral industryGeneral pneumaticsMaintenance and repairPneumatic tools
Body size1/4
BrandDanfoss
Catalog ItemGD1045667
Connection styleAutomatic connect
End type 1Line/hose/tube
Finish platingAnodized
Flow rate GPM139.00
Item typeFemale half
Latch typePush to connect
Product materialAluminum
Safety locking mechanismPush button
Seal materialNitrile (NBR)
Sub brandGromelle
Valve Type1 way
Working pressure max psi232
Working temperature max F212
Working temperature min F-4