Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | General industryGeneral pneumaticsMaintenance and repairPneumatic tools |
Body size | 1/4 |
Brand | Danfoss |
Certifications | ISO 6150 Series B |
Compliances | A-A-59439 |
Connection style | Automatic connect |
End Type 1 | Male ORB BSPP |
End size 1 | -4 |
Finish plating | Anodized |
Flow rate GPM | 139.00 |
Hex size 1 IN | 0.750 |
Item type | Female half |
Latch type | Push to connect |
Product material | Aluminum |
Safety locking mechanism | Push button |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | G 1/4 |
Valve type | 1 way |
Working pressure max psi | 232 |
Working temperature max F | 212 |
Working temperature min F | -4 |