Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/4 |
Brand | Danfoss |
Certifications | ISO 6150 Series B |
Compliances | A-A-59439 |
End size 1 | -8 |
End type 1 | Male pipe BSPT |
Finish plating | Anodized |
Hex size 1 IN | 0.870 |
Item type | Female half |
Latch type | Push/pull |
Product material | Aluminum |
Safety locking mechanism | Push button |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | R 1/2 |
Valve type | 1 way |
Working pressure max psi | 232 |
Working temperature max F | 212 |
Working temperature min F | -4 |