Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | GLHY63614 |
| Connection style | Automatic connect |
| End size 1 | -4 |
| End Type 1 | Male pipe BSPT |
| Finish plating | Nickel |
| Flow rate gpm | 277.00 |
| Hex size 1 IN | 0.670 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | R 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 290 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
