Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Food and beverageFuel gas systemGeneral industry |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Certifications | ANSI Z21.41B-2010CSA 6.96-2010 |
| End size 1 | -20 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Nickel |
| Fluid compatibility | Process fluids |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Valve Type | 1 way |
| Working temperature max C | 93 |
| Working temperature max F | 200 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146204400 |
| Proposition 65 | Cancer and Reproductive Harm |
