Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airConstructionGeneral pneumaticsNitrous oxideShipyardsWelding |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 414 |
| Burst pressure min psi | 6000 |
| Catalog Item | GR605RSL |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Female Push to Connect |
| Flow rate gpm | 157.20 |
| Flow rate lpm | 595.07 |
| Fluid compatibility | Compressed air and other gasesOxyacetylene service |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1500 |
| Working pressure max bar | 103 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164292 |
