Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | H09X30F01 |
| Item type | Component |
| Material | Carbon steel |
| Product height in | 0.768 |
| Product height mm | 19.500 |
| Product length in | 0.051 |
| Product length mm | 1.295 |
| Product width in | 0.768 |
| Product width mm | 19.500 |
| Sub brand | Gromelle |
