Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | HA0500233 |
| Connection style | Manual connect |
| Flow rate GPM | 1.61 |
| Fluid loss cc | 0.40000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 2 way |
![Danfoss Hansen H5000 Series Quick Disconnect Couplings Plug HA0500233 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318397%2FID463022860256-0101_preview.jpg&w=1920&q=75)