Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | HA05011V0 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 3.06 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 1.00000 |
| Hex size 1 IN | 0.750 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | G 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 10150 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
