Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | HA0502141 |
| Connection style | Manual connect |
| Flow rate gpm | 4.41 |
| Fluid loss cc | 2.00000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve type | 2 way |