Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | HA050310W |
| Connection style | Manual connect |
| Flow rate gpm | 6.74 |
| Fluid loss cc | 2.50000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve type | 2 way |