Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | HA05050VC |
| Connection style | Manual connect |
| Flow rate gpm | 22.98 |
| Fluid loss cc | 9.00000 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve type | 2 way |
| Working pressure max psi | 4350 |
