Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
Basic Data Text Template | SOCKET ( FEMALE )@ OBS 13637 |
Body size | 1" |
Brand | Danfoss |
Connection style | Manual connect |
End size 1 | -16 |
End type 1 | Female BSPP port washer seal. |
Finish plating | Zinc trivalent |
Flow rate gpm | 22.98 |
Fluid compatibility | Hydraulic fluid |
Fluid loss cc | 9.00000 |
Hex size 1 IN | 1.610 |
Item type | Female half |
Latch type | Push to connect |
Product material | Carbon steel |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | G 1 |
Valve type | 2 way |
Working pressure max psi | 4350 |
Working temperature max F | 212 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146205520 |