Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | HA05072E0 |
| Connection style | Manual connect |
| End size 1 | -24 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 54.95 |
| Fluid loss cc | 36.00000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Valve type | 2 way |