Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | HA05092V0 |
| End size 1 | -32 |
| End Type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Fluid compatibility | Hydraulic fluid |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | G 2 |
| Valve type | 2 way |
| Working pressure max psi | 1450 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
