Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | HA05241E0 |
| Connection style | Manual connect |
| End size 1 | -12 |
| End type 1 | Female Pipe (NPT) |
| Flow rate GPM | 14.53 |
| Fluid loss cc | 5.50000 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 3/4-14 NPTF |
| Valve type | 2 way |