Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | HA1504200 |
| Certifications | ISO 7241-1 Series A |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Manual connect |
| End size 1 | -12 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 19.80 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 8.50000 |
| Fluid loss in3 | 0.26370 |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | G 3/4 |
| Valve type | 2 way |
