COUPLING,H5000,D,1/8,ALU
HD0510200
ToolsHD0510200 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | HD0510200 |
| Finish plating | Anodized |
| Item type | Dust cap |
| Product material | Aluminum |
| Sub brand | Gromelle |