Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | HD0512100 |
| Finish plating | Anodized |
| Fluid compatibility | Hydraulic fluid |
| Item type | Component |
| Latch type | Push/pull |
| Product material | Aluminum |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Valve type | 2 way |
| Working pressure max psi | 8700 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
