Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | HG050300A |
| Finish plating | Zinc trivalent |
| Item type | Other |
| Product material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
