Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | HG1502100 |
| Connection style | Manual connect |
| Flow rate GPM | 5.30 |
| Fluid loss cc | 1.50000 |
| Item type | Other |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve Type | 2 way |