Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | HL0501141 |
| Finish plating | Zinc trivalent |
| Item type | Female half |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Working temperature max F | 200 |
| Working temperature min F | -20 |
