Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
Body size | 1/2 |
Brand | Danfoss |
Connection style | Manual connect |
End size 1 | -8 |
End type 1 | Female BSPP port washer seal. |
Finish plating | Nickel |
Flow rate GPM | 6.74 |
Fluid compatibility | Hydraulic fluid |
Fluid loss cc | 2.50000 |
Hex size 1 IN | 1.060 |
Item type | Male half |
Latch type | Push to connect |
Product material | Brass |
Seal material | Nitrile (NBR) |
Sub brand | Gromelle |
Thread size 1 | G 1/2 |
Valve Type | 2 way |
Working pressure max psi | 2175 |
Working temperature max F | 212 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146205704 |