Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | HP1511200 |
| Connection style | Manual connect |
| Finish plating | Black |
| Flow rate gpm | 2.60 |
| Fluid loss cc | 0.35000 |
| Item type | Dust cap |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
