Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | HP1512100 |
| Connection style | Manual connect |
| Finish plating | Black |
| Flow rate gpm | 5.30 |
| Fluid loss cc | 1.50000 |
| Item type | Component |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
