Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | AgricultureFluid transferHydraulics |
Body size | 3/4 |
Brand | Danfoss |
Connection style | Manual connect |
Finish plating | Black |
Flow rate GPM | 19.80 |
Fluid loss cc | 8.50000 |
Item type | Dust cap |
Latch type | Push/pull |
Product material | Carbon steel |
Sub brand | Hansen |
Valve Type | 2 way |