Product specifications
Characteristic | Value |
---|---|
Application | AgricultureFluid transferHydraulics |
Basic Data Text Template | SOCKET (FEMALE)@ DUST PLUG |
Body size | 1" |
Brand | Danfoss |
Connection style | Manual connect |
Flow rate gpm | 37.00 |
Fluid loss cc | 13.00000 |
Latch type | Push/pull |
Product material | Carbon steel |
Sub brand | Hansen |
Valve type | 2 way |