Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic cylinderPortable hydraulic rams |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 2199 |
| Burst pressure min psi | 31900 |
| Catalog Item | HP3PB37F |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 6.00 |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 3/8-18 NPT |
| Valve Type | 2 way |
| Working pressure max psi | 10000 |
| Working pressure max bar | 690 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146110060 |
