Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Hydraulic cylinderPortable hydraulic rams |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 2199 |
| Burst pressure min psi | 31900 |
| Flow rate GPM | 6.00 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve Type | 2 way |
| Working pressure max psi | 10000 |
| Working pressure max BAR | 690 |