Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | Hydraulic cylinderPortable hydraulic rams |
Body size | 3/8 |
Brand | Danfoss |
Burst pressure min psi | 31900 |
Flow rate GPM | 6.00 |
Item type | Female half |
Latch type | Screw to connect |
Product material | Carbon steel |
Sub brand | Hansen |
Valve type | 2 way |
Working pressure max psi | 10000 |