Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | HW1555228 |
| Connection style | Manual connect |
| Flow rate gpm | 37.00 |
| Fluid loss cc | 13.00000 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 2900 |
| Working pressure max bar | 200 |