Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | HZ0503253 |
| Fluid compatibility | Hydraulic fluid |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Valve type | 2 way |