COUPLING,H5000,O,3/4,SS
HZ05040VC
ToolsHZ05040VC Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | HZ05040VC |
| Item type | Component |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Working pressure max psi | 5802 |